1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves【2 Pieces Per Package】

LEATHER GLOVES

RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 671.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Glove Size = 9, Large
Primary Glove Application = Thermal
Glove Material = Leather
Main Colour of Glove = Yellow
Number of Gloves = 2
EN388 Blade = 2
EN511 Cold = Yes
EN388 Abrasion = 3
EN388 Tear = 4
EN388 Puncture = 3

 
Part Number
1846019 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 671.25

฿ 473.84

LEATHER GLOVES 1 Pack(s)

2 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1846019 in the RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves series.