RS PRO Black Nitrile Coated Polyester Work Gloves, Size 10, Large, 24 Gloves

Brand :
RS Pro
Caution
Product Description
Specifications
Glove Size = 10, Large
Primary Glove Application = General Purpose
Glove Material = Polyester
Main Colour of Glove = Black
Glove Coating = Nitrile
Number of Gloves = 24
EN407 Thermal = No
EN374 Chemical = No
EN388 Abrasion = 4
EN388 Tear = 3
EN388 Puncture = 1