RS PRO Black Latex Coated Polyethylene Work Gloves, Size 9, Large, 2 Gloves

Brand :
RS Pro
Caution
Product Description
Specifications
Glove Size = 9, Large
Primary Glove Application = Cut Resistant
Glove Material = Polyethylene
Main Colour of Glove = Black
Glove Coating = Latex
Number of Gloves = 2
EN407 Thermal = No
EN374 Chemical = No
EN388 Abrasion = 4
EN388 Tear = 4
EN388 Puncture = 3