1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plastic Equipment case, 360 x 450 x 140mm

PLASTIC EQUIPMENT CASE

RS PRO Plastic Equipment case, 360 x 450 x 140mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,552.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = PP
Internal Height = 289 mm
Internal Width = 434 mm
Internal Depth = 132mm
Internal Dimensions = 289 x 434 x 132mm
External Height = 360 mm
External Width = 450 mm
External Depth = 140mm
External Dimensions = 360 x 450 x 140mm
Foam = Yes
Watertight or Waterproof = No
Wheels = No
Material Type = Plastic
Lockable = Yes

 
Part Number
4359700 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,552.40

฿ 2,368.39

PLASTIC EQUIPMENT CASE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4359700 in the RS PRO Plastic Equipment case, 360 x 450 x 140mm series.