RS PRO Waterproof Metal Equipment case, 180 x 580 x 385mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = Aluminium
    Internal Height = 150 mm
    Internal Width = 550 mm
    Internal Depth = 350mm
    Internal Dimensions = 150 x 550 x 350mm
    External Height = 180 mm
    External Width = 580 mm
    External Depth = 385mm
    External Dimensions = 180 x 580 x 385mm
    Watertight or Waterproof = Yes
    Wheels = No
    Material Type = Metal
    Dividers = No
    Weight = 4.2kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat