1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Waterproof Metal Equipment case, 340 x 580 x 385mm

METAL EQUIPMENT CASE

RS PRO Waterproof Metal Equipment case, 340 x 580 x 385mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,734.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Aluminium
Internal Height = 310 mm
Internal Width = 550 mm
Internal Depth = 350mm
Internal Dimensions = 310 x 550 x 350mm
External Height = 340 mm
External Width = 580 mm
External Depth = 385mm
External Dimensions = 340 x 580 x 385mm
Watertight or Waterproof = Yes
Wheels = No
Material Type = Metal
Lockable = Yes
Weight = 5kg

 
Part Number
9144106 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,734.53

฿ 7,823.41

METAL EQUIPMENT CASE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9144106 in the RS PRO Waterproof Metal Equipment case, 340 x 580 x 385mm series.