RS PRO Waterproof Plastic Equipment case with Wheels, 290 x 530 x 355mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = PP
    Internal Height = 252 mm
    Internal Width = 510 mm
    Internal Depth = 290mm
    Internal Dimensions = 252 x 510 x 290mm
    External Height = 290 mm
    External Width = 530 mm
    External Depth = 355mm
    External Dimensions = 290 x 530 x 355mm
    Foam = Yes
    Watertight or Waterproof = Yes
    Wheels = Yes
    Colour = Black
    Dividers = No
    Weight = 5.6kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat