RS PRO Waterproof Plastic Equipment case with Wheels, 625 x 420 x 340mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = Polyurethane
    Internal Height = 581 mm
    Internal Width = 360 mm
    Internal Depth = 298mm
    External Dimensions = 625 x 420 x 340mm
    Watertight or Waterproof = Yes
    Wheels = Yes
    Material Type = Plastic
    Lockable = Yes
    Weight = 7.7kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat