RS PRO Waterproof Plastic Equipment case, 200 x 515 x 415mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = PP
    Internal Height = 170 mm
    Internal Width = 485 mm
    Internal Depth = 355mm
    Internal Dimensions = 170 x 485 x 355mm
    External Height = 200 mm
    External Width = 515 mm
    External Depth = 415mm
    External Dimensions = 200 x 515 x 415mm
    Foam = Yes
    Watertight or Waterproof = Yes
    Wheels = No
    Colour = Black
    Dividers = No
    Weight = 4.3kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat