RS PRO Waterproof Plastic Equipment case, 90 x 210 x 170mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = PP
    Internal Height = 75 mm
    Internal Width = 190 mm
    Internal Depth = 130mm
    Internal Dimensions = 75 x 190 x 130mm
    External Height = 90 mm
    External Width = 210 mm
    External Depth = 170mm
    External Dimensions = 90 x 210 x 170mm
    Foam = Yes
    Watertight or Waterproof = Yes
    Wheels = No
    Colour = Black
    Dividers = No
    Weight = 650g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO Waterproof Plastic Equipment case, 90 x 210 x 170mm | RS Pro | MISUMI Thailand