RS PRO Waterproof Metal Equipment case, 410 x 780 x 585mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Material = Aluminium
    Internal Height = 380 mm
    Internal Width = 750 mm
    Internal Depth = 550mm
    Internal Dimensions = 380 x 750 x 550mm
    External Height = 410 mm
    External Width = 780 mm
    External Depth = 585mm
    External Dimensions = 410 x 780 x 585mm
    Watertight or Waterproof = Yes
    Wheels = No
    Material Type = Metal
    Dividers = No
    Weight = 10kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO Waterproof Metal Equipment case, 410 x 780 x 585mm | RS Pro | MISUMI Thailand