1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3 Shelf Steel Trolley Workshop Tool Trolley, 840 x 405 x 810mm, 50 (Per Level)kg Load

TROLLEYS

RS PRO 3 Shelf Steel Trolley Workshop Tool Trolley, 840 x 405 x 810mm, 50 (Per Level)kg Load
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,915.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Trolley
Load Capacity = 50 (Per Level)kg
Platform Dimensions = 840 x 405 x 810mm
Number of Levels = 3
Wheel Features = Swivel
Wheel Type = Castor
Frame Material = Steel
Wheel Material = Rubber
Overall Height = 810mm
Platform Length = 790mm
Platform Width = 400mm
Brakes = No

 
Part Number
8517604 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,915.20

฿ 9,277.26

TROLLEYS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8517604 in the RS PRO 3 Shelf Steel Trolley Workshop Tool Trolley, 840 x 405 x 810mm, 50 (Per Level)kg Load series.