1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Tool Case, 197mm Length

STEEL TOOL CASE

RS PRO Steel Tool Case, 197mm Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,196.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Steel
Box Type = Tool Case
Length = 197mm
Width = 105mm
Height = 197mm
Lock Type = Latch
Weight = 0.275kg

Part Number
7739358
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,196.57

STEEL TOOL CASE 1 Piece(s) 8 Day(s)

Loading...

  1. 1