1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Metal Tool Box, 450 x 200 x 202mm

METAL TOOL BOX

RS PRO Metal Tool Box, 450 x 200 x 202mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,247.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Metal
Box Type = Tool Box
Length = 450mm
Width = 200mm
Height = 450mm
Dimensions = 450 x 200 x 202mm
Lock Type = Cantilever
Tray Type = Non Removable
Weight = 4.1kg

 
Part Number
7739376
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,247.21

METAL TOOL BOX 1 Piece(s) 8 Day(s)

Loading...

  1. 1