(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert for Cutter RPMT

Insert for Cutter RPMT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 244.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
RPMT1040M0E8-L1-MC7020
RPMT1040M0E8-M1-MC7020
RPMT1040M0E8-R1-MC7020
RPMT1248M0E8-L1-MC7020
RPMT1248M0E8-M1-MC7020
RPMT1248M0E8-R1-MC7020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship D1
(mm)
Notation Symbol S
(mm)
IC
(mm)
Breaker Symbol

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-L1 3.97 10 L1

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-M1 3.97 10 M1

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-R1 3.97 10 R1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-L1 4.76 12 L1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-M1 4.76 12 M1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-R1 4.76 12 R1

Basic Specifications

  • Shape (First Character in Model Number)
    R (Round)
  • Work Material
    Stainless Steel
  • Honing
    E
  • Grade Symbol
    MC7020
  • Material Type
    Coated・Carbide
  • AN(°)
    11

Product Description

Insert for Rotating Tools

Part Number
RPMT1040M0E8-L1-MC7020
RPMT1040M0E8-M1-MC7020
RPMT1040M0E8-R1-MC7020
RPMT1248M0E8-L1-MC7020
RPMT1248M0E8-M1-MC7020
RPMT1248M0E8-R1-MC7020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship D1
(mm)
Notation Symbol S
(mm)
IC
(mm)
Breaker Symbol

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-L1 3.97 10 L1

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-M1 3.97 10 M1

฿ 244.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.2 RPMT1040M0E8-R1 3.97 10 R1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-L1 4.76 12 L1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-M1 4.76 12 M1

฿ 296.00

MILLING CHIP 1 Piece(s) 15 Day(s) 4.7 RPMT1248M0E8-R1 4.76 12 R1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product dimension