RS PRO 5 piece Hex Key, L Shape 6mm

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Metric
Number of Pieces = 1
Hex Key Size = 6mm
Shape = L
Short or Long Arm = Long
Hex Key Type = Hexagon
Material = Chrome Vanadium Steel