RS PRO 10 piece Hex Key Set, T Shape 1/4in Ball End

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Imperial
Number of Pieces = 10
Hex Key Size = 1/4in
Shape = T
Short or Long Arm = Long
Hex Key Type = Ball End
Material = Chrome Vanadium Steel