RS PRO 19 piece Hex Key, L Shape 2 to 8 mm, T6 to T25 Ball End, Torx

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Metric
Number of Pieces = 19
Hex Key Size = 2 → 8 mm, T6 → T25
Shape = L
Short or Long Arm = Long
Hex Key Type = Ball End, Torx
Material = Chrome Nickel Alloy Steel