RS PRO 9 piece Hex Key Set, L Shape 1.5mm

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Metric
Number of Pieces = 9
Shape = L
Short or Long Arm = Short
Hex Key Type = Hexagon
Material = Silicon Chrome Vanadium Steel

Specifications
Imperial or Metric = Metric
Number of Pieces = 9
Shape = L
Short or Long Arm = Short
Hex Key Type = Hexagon
Material = Silicon Chrome Vanadium Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.