RS PRO Hex Key, T Shape 2.5mm

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Metric
Number of Pieces = 1
Hex Key Size = 2.5mm
Shape = T
Short or Long Arm = Long
Hex Key Type = Hexagon
Material = Chrome Vanadium Steel

Specifications
Imperial or Metric = Metric
Number of Pieces = 1
Hex Key Size = 2.5mm
Shape = T
Short or Long Arm = Long
Hex Key Type = Hexagon
Material = Chrome Vanadium Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.