RS PRO 22 piece Hex Key Set, L Shape 0.05 to 3/8", 1.5 to 6mm Ball End

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Imperial, Metric
Number of Pieces = 22
Hex Key Size = 0.05 → 3/8", 1.5 → 6mm
Shape = L
Finish = Blackened
Hex Key Type = Ball End
Material = Chrome Steel