RS PRO 13 piece Hex Key Set, L Shape 0.05in Ball End

Brand :
RS Pro
Caution
Product Description
Specifications
Imperial or Metric = Imperial
Number of Pieces = 13
Shape = L
Short or Long Arm = Long
Hex Key Type = Ball End
Material = Chrome Vanadium Steel