RS PRO 130 mm, Stainless Steel, Fine, ESD Tweezers, 259CFR.SA

Brand :
RS Pro
Caution
Product Description
Specifications
Model Number = 259CFR.SA
Material = Stainless Steel
Overall Length = 130 mm
Point Type = Fine
Anti-Magnetic = Yes
ESD Safe = Yes
Anti-Acid = Yes