RS PRO 124 mm, Zirconia Ceramic, Curved, Tweezers

Brand :
RS Pro
Caution
Product Description
Specifications
Material = Zirconia Ceramic
Overall Length = 124 mm
Point Type = Curved
Anti-Magnetic = Yes
Anti-Acid = Yes
Solder Adhesion Resistant = Yes

Specifications
Material = Zirconia Ceramic
Overall Length = 124 mm
Point Type = Curved
Anti-Magnetic = Yes
Anti-Acid = Yes
Solder Adhesion Resistant = Yes
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.