RS PRO 120 mm, Stainless Steel, Grooved; Cylindrical, Tweezers, 578.SA

Brand :
RS Pro
Caution
Product Description
Specifications
Model Number = 578.SA
Material = Stainless Steel
Overall Length = 120 mm
Point Type = Grooved; Cylindrical
Anti-Magnetic = Yes
Anti-Acid = Yes