RS PRO 110 mm, Stainless Steel, Extra Fine, ESD Tweezers

Brand :
RS Pro
Caution
Product Description
Specifications
Model Number = 4.SA.NE
Material = Stainless Steel
Overall Length = 110 mm
Point Type = Extra Fine
Anti-Magnetic = Yes
ESD Safe = Yes
Anti-Acid = Yes