RS PRO 110 mm, Stainless Steel, Bent; Fine, Tweezers

Brand :
RS Pro
Caution
Product Description
Specifications
Material = Stainless Steel
Overall Length = 110 mm
Point Type = Bent; Fine
Anti-Magnetic = Yes
Anti-Acid = Yes

Specifications
Material = Stainless Steel
Overall Length = 110 mm
Point Type = Bent; Fine
Anti-Magnetic = Yes
Anti-Acid = Yes
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.