RS PRO Yellow Vinyl ESD Label, Attention-Text 50 mm x 25mm

Brand :
RS Pro
Caution
Product Description
Specifications
Text Message = Attention
Text Language = English
Sign Description = Attention
Self-Adhesive = Yes
Material = Vinyl
Colour = Yellow
Quantity Per Package = 100
Height = 50 mm
Width = 25mm
Complies with EN 61340-5-1 = Yes
Product Type = Sign