RS PRO Yellow Vinyl ESD Label, Attention Observe Precautions for Handling Electrostatic Discharge Sensitive Device-Text

Brand :
RS Pro
Caution
Product Description
Specifications
Text Language = English
Sign Description = Anti-Static
Self-Adhesive = Yes
Material = Vinyl
Colour = Yellow
Quantity Per Package = 1000
Height = 45 mm
Width = 13mm
Complies with EN 61340-5-1 = Yes
Product Type = Label