RS PRO Self-Adhesive General Hazard Hazard Warning Sign

Brand :
RS Pro
Caution
Product Description
Specifications
Text Language = None
Sign Description = Hot Surface Hazard
Material = Vinyl
Colour = Black/Yellow/White
Height = 100 mm
Width = 100mm
Sign Type = Label
Hazard Type = General Hazard
Self-Adhesive = Yes