RS PRO General Hazard Hazard Warning Sign (English), "Caution Work In Progress"

Brand :
RS Pro
Caution
Product Description
Specifications
Text Message = Caution Work In Progress
Text Language = English
Sign Description = General danger
Material = PVC
Colour = Black/Yellow
Quantity Per Package = 1
Height = 630 mm
Width = 300mm
Sign Type = Folding Sign
Hazard Type = General Hazard
Self-Adhesive = No