RS PRO General Hazard Hazard Warning Sign (English), "ARC Flash and Shock Hazard"

Brand :
RS Pro
Caution
Product Description
Specifications
Text Message = ARC Flash and Shock Hazard
Text Language = English
Sign Description = Warning
Material = Polystyrene Vinyl
Colour = Black/White, Orange/White
Quantity Per Package = 1
Height = 89 mm
Width = 127mm
Hazard Type = General Hazard