RS PRO Electrical Hazard Warning Sign, Black/Yellow/White

Brand :
RS Pro
Caution
Product Description
Specifications
Text Language = None
Sign Description = Electricity Danger
Material = Plastic
Colour = Black/Yellow/White
Quantity Per Package = 1
Height = 300 mm
Width = 300mm
Sign Type = Sign
Hazard Type = Electrical
Self-Adhesive = No