RS PRO Black/White/Yellow Vinyl Safety Labels, Symbol-Text 50 mm x 50mm

Brand :
RS Pro
Caution
Product Description
Specifications
Text Message = Symbol
Text Language = None
Sign Description = Electricity Danger
Self-Adhesive = Yes
Material = Vinyl
Colour = Black/White/Yellow
Quantity Per Package = 250
Height = 50 mm
Width = 50mm