RS PRO Adhesive Pre-Printed Green Label-Calibrated-. Quantity: 120

Brand :
RS Pro
Caution
Product Description
Specifications
Fixing Type = Adhesive
Text Colour = Green
Background Colour = White
Pack Quantity = 120
Length = 40mm
Width = 15mm
Text Message = Calibrated