RS PRO Adhesive Pre-Printed Adhesive Label-Calibrated-. Quantity: 140

Brand :
RS Pro
Caution
Product Description
Specifications
Fixing Type = Adhesive
Text Colour = Black
Background Colour = White
Pack Quantity = 140
Length = 38mm
Width = 15mm
Text Message = Calibrated