RS PRO Static Shielding Bag 355mm(W) x 455mm(L)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Packaging Type = Static Shielding Bag
    Type = Bag
    Colour = Black
    Length = 455mm
    Thickness = 0.07mm
    Width = 355mm
    Quantity Per Package = 100
    Dissipative = Yes
    Conductive = Yes
    Closure Type = Zipper
    Static Shielding = Yes
    Surface Resistance = 1 x 10^4 → < 1 x 10^11Ω

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat