1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ESD Ultra Clear Bag 100mm(W) x 150mm(L)【100 Pieces Per Package】

DISSIPATIVE CLEAR ZIP BAG

RS PRO ESD Ultra Clear Bag 100mm(W) x 150mm(L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,031.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Packaging Type = ESD Ultra Clear Bag
Type = Bag
Colour = Clear
Length = 150mm
Thickness = 0.09mm
Width = 100mm
Quantity Per Package = 100
Dissipative = Yes
Conductive = Yes
Closure Type = Zipper
Static Shielding = Yes
Complies with EN 61340-5-1 = Yes
Tensile Strength = 36.55mPa

 
Part Number
1229154 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,031.00

฿ 1,354.07

DISSIPATIVE CLEAR ZIP BAG 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1229154 in the RS PRO ESD Ultra Clear Bag 100mm(W) x 150mm(L) series.