1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bench/Floor ESD-Safe Mat, 1.8m x 1.22m x 3.2mm

ESD-SAFE MATS

RS PRO Bench/Floor ESD-Safe Mat, 1.8m x 1.22m x 3.2mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,893.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Use Type = Bench, Floor
Thickness = 3.2mm
Length = 1.8m
Width = 1.22m
Complies with EN 61340-5-1 = Yes
Surface Texture Type = Smooth

 
Part Number
4661665 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,893.35

฿ 8,596.00

ESD-SAFE MATS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4661665 in the RS PRO Bench/Floor ESD-Safe Mat, 1.8m x 1.22m x 3.2mm series.