1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Anti Static Bag 203mm(W) x 152mm(L)【100 Pieces Per Package】

ANTISTATIC PINK BAG

RS PRO Anti Static Bag 203mm(W) x 152mm(L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 590.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Packaging Type = Anti Static Bag
Type = Bag
Colour = Pink
Length = 152mm
Thickness = 0.075mm
Width = 203mm
Quantity Per Package = 100
Dissipative = No
Conductive = No
Closure Type = Heat Seal
Static Shielding = No
Complies with EN 61340-5-1 = Yes
Surface Resistance = 10^8 → 10^11Ω

 
Part Number
2877874 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 590.11

฿ 416.56

ANTISTATIC PINK BAG 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2877874 in the RS PRO Anti Static Bag 203mm(W) x 152mm(L) series.