(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Rotating Tools WNGU

Insert for Rotating Tools WNGU

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!

Specifications of WNGU1206ZNER5C-M-MC520

  • Material Details
    MC520
  • IC(mm)
    12.3
  • B(mm)
    5.2
  • Material Type
    Carbide
  • Dimension S1(mm)
    6.2
Part Number
WNGU1206ZNER5C-M-MC520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 948.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s)

Basic Specifications

  • Material Details
    MC520
  • IC(mm)
    12.3
  • B(mm)
    5.2
  • Material Type
    Carbide
  • Dimension S1(mm)
    6.2

Product Description

Insert for Rotating Tools WNGU of Mitsubishi Materials

Specifications of WNGU1206ZNER5C-M-MC520

  • Material Details
    MC520
  • IC(mm)
    12.3
  • B(mm)
    5.2
  • Material Type
    Carbide
  • Dimension S1(mm)
    6.2
Part Number
WNGU1206ZNER5C-M-MC520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 948.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Recommended Cutting Conditions