RS PRO Womens Black Toe Capped Safety Trainers, UK 3, EU 36

Brand :
RS Pro
Caution
Product Description
Specifications
Shoe Size UK = 3
Shoe Size US = 4
Shoe Size EU = 36
Shoe Size JP/CN = 22
Gender = Women
Safety Toe = Yes
Safety Toe Type = Fibreglass
Colour = Black
Closure Type = Lace Up
Water Resistant = Yes
Series = RS710
Safety Rating EN ISO 20345 = S3
Midsole Type = Composite