RS PRO Mens Black Toe Capped Safety Trainers, UK 9, EU 43

Brand :
RS Pro
Caution
Product Description
Specifications
Shoe Size UK = 9
Shoe Size US = 10
Shoe Size EU = 43
Shoe Size JP/CN = 27.5
Gender = Men
Safety Toe = Yes
Safety Toe Type = Fibreglass
Colour = Black
Closure Type = Lace Up
Water Resistant = Yes
Series = RS710
Anti-Static = Yes
Midsole Type = Composite