1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Mens Black Toe Capped Safety Trainers, UK 11, EU 46【2 Pieces Per Package】

MENS SAFETY SHOES

RS PRO Mens Black Toe Capped Safety Trainers, UK 11, EU 46
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,911.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shoe Size UK = 11
Shoe Size US = 12
Shoe Size EU = 46
Shoe Size JP/CN = 30
Gender = Men
Safety Toe = Yes
Safety Toe Type = Fibreglass
Colour = Black
Closure Type = Lace Up
Water Resistant = Yes
Series = RS710
Anti-Static = Yes
Midsole Type = Composite

 
Part Number
2011608 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,911.64

฿ 3,941.29

MENS SAFETY SHOES 1 Pack(s)

2 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2011608 in the RS PRO Mens Black Toe Capped Safety Trainers, UK 11, EU 46 series.