1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 30 to 150psi Air Grease Gun, with 1/4"BSP Inlet, 400cm³ Cartridge

150PSI AIR GREASE GUN

RS PRO 30 to 150psi Air Grease Gun, with 1/4"BSP Inlet, 400cm³ Cartridge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,604.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Air Inlet BSP = 1/4"
Working Pressure = 30 → 150psi
Cartridge Size = 400cm³

 
Part Number
809015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,604.19

฿ 5,069.71

150PSI AIR GREASE GUN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 809015 in the RS PRO 30 to 150psi Air Grease Gun, with 1/4"BSP Inlet, 400cm³ Cartridge series.