RS PRO Torx Screwdriver Bit, T15 (769-096)

Brand :
RS Pro
Caution
Product Description
Specifications
Head Type = Torx
Type = Driver Bit
Size = T15
Material = Chrome Molybdenum Vanadium Steel
Overall Length = 70 mm

Specifications
Head Type = Torx
Type = Driver Bit
Size = T15
Material = Chrome Molybdenum Vanadium Steel
Overall Length = 70 mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.