1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Phillips Screwdriver Bit, PH2, Chrome Molybdenum Vanadium Steel【5 Pieces Per Package】

PHILLIPS SCREWDRIVER BIT

RS PRO Phillips Screwdriver Bit, PH2, Chrome Molybdenum Vanadium Steel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 702.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Head Type = Phillips
Type = Driver Bit Set
Size = PH2
Material = Chrome Molybdenum Vanadium Steel

 
Part Number
4499460 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 702.19

฿ 495.68

PHILLIPS SCREWDRIVER BIT 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4499460 in the RS PRO Phillips Screwdriver Bit, PH2, Chrome Molybdenum Vanadium Steel series.