RS PRO Dry Multi-Purpose Wipes for Multi-purpose Use, Box of 280

Brand :
RS Pro
Caution
Product Description
Specifications
Application = Multipurpose Cleaning
Wipe Type = Multi-Purpose Wipes
Number of Wipes per Pack = 280
Wet/Dry = Dry
Package Type = Box
Wiper Size = 30 x 38cm
Colour = White
Repeat/Single Use = Single Use