RS PRO Foam Cotton Bud & Swab, Plastic Handle, for use with Computers, Length 150mm, Pack of 25

Brand :
RS Pro
Caution
Product Description
Specifications
Application = Computers
Number of Buds per Pack = 25
Package Type = Box
Bud Material = Foam
Stick Material = Plastic
Length = 150mm