1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO 50 Blue Cloths for use with Light Duty Cleaning【50 Pieces Per Package】

CLOCKS

RS PRO 50 Blue Cloths for use with Light Duty Cleaning
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 362.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Application = Light Duty Cleaning
Package Type = Box
Number of Wipes per Pack = 50
Colour = Blue
Wiper Size = 42 x 38cm
Repeat/Single Use = Repeat Use

 
Part Number
1763664 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 362.83

฿ 256.12

CLOCKS 1 Pack(s)

50 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1763664 in the RS PRO 50 Blue Cloths for use with Light Duty Cleaning series.